Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SERPENTINE WHEELCHAIR

Expand Table
EN
ORDERNO
always vertical
ALWAYS_VERTICAL
assembly code
ASSEMBLY_CODE
category
CATEGORY
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
cw connection
CW_CONNECTION
cwfu
CWFU
default elevation
DEFAULT_ELEVATION
description
DESCRIPTION
design option
DESIGN_OPTION
designed by
DESIGNED_BY
drain length
DRAIN_LENGTH
drain width
DRAIN_WIDTH
family name
FAMILY_NAME
1
SERPENTINE WHEELCHAIR
0
D2010710
0
0
1
0
0
SERPENTINE Roll-In Shower Base, 36" x 36" (914mm x 914mm) built-in, precast terrazzo with sloped threshold, S.S. capped, tiling edges and Integral Floor Drain, cast brass body 2" (50mm) with S.S. secured strainer. These floors must be set on groutbed in order that floors be level.
-1
ATS BIM Team
12.000
18
Afficher la représentation comprimée (1 produit)
Numéro de commandeSERPENTINE WHEELCHAIR
Dernières modifications04.09.2020 12:21:24
Unité
Mots clés

Classifications

CNS

CNSERPBASE Object Properties